HUBBELL CANADA
Image of VRE33 Versamate Series 30A, 1" Dead-End Back Box

Versamate Series 30A, 1" Dead-End Back Box

Brand: Killark

Catalog ID: VRE33

Versamate Series - 30A, 1" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRE33

Color

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834320

Dimensions

Hub Size

1"

Weight

1.3 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer