HUBBELL CANADA
Image of VRC33 Versamate Series 30A, 1" Feed-Thru Back Box

Versamate Series 30A, 1" Feed-Thru Back Box

Brand: Killark

Catalog ID: VRC33

Versamate Series - 30A, 1" Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRC33

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834351

Dimensions

Hub Size

1"

Weight

1.8 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer