HUBBELL CANADA
Image of VRE23 Versamate Series 30A, 3/4" Dead-End Back Box

Versamate Series 30A, 3/4" Dead-End Back Box

OR

Brand: Killark

Catalog ID: VRE23

Versamate Series - 30A, 3/4" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRE23

Color

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834313

Dimensions

Hub Size

3/4"

Weight

1.26 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer