HUBBELL CANADA
Image of VPR3044-S37 Versamate Series 30A 4P 4W Polarized Connector Assembly With Allen Terminals

Versamate Series 30A 4P 4W Polarized Connector Assembly With Allen Terminals

Brand: Killark

Catalog ID: VPR3044-S37

30A 4W4P Polarized Connector Assembly With Allen Terminals

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and s

General

Application

Catalog Number

VPR3044-S37

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grommet Range

0.55-1.20

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style I

Type

UPC

783936078328

Dimensions

Dimensions

7.53 in x 3.06 in x 3.06 in

Grommet Range

0.55-1.20

Height

3.06 in

Length

7.53 in

Width

3.06 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer