HUBBELL CANADA
Image of VRE56 Versamate Series 60A, 1-1/2" Dead-End Back Box

Versamate Series 60A, 1-1/2" Dead-End Back Box

Brand: Killark

Catalog ID: VRE56

Versamate Series - 60A, 1-1/2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRE56

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834566

Dimensions

Hub Size

1-1/2"

Weight

3.33 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10