HUBBELL CANADA
Image of VP6385 Versamate Series 60A 2 Pole 3 Wire Plug Assembly
Image of VP6385 Versamate Series 60A 2 Pole 3 Wire Plug Assembly

Versamate Series 60A 2 Pole 3 Wire Plug Assembly

Brand: Killark

Catalog ID: VP6385

60A 2 Pole 3 Wire Plug Assembly

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product details

General

Application

Catalog Number

VP6385

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.65-1.50

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

UPC

783936834429

Dimensions

Dimensions

8.81 in x 3.68 in x 3.68 in

Height

3.68 in

Length

8.81 in

Width

3.68 in

Electrical Ratings

Amperage Rating

60 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

2