
Brand: Killark
Catalog ID: VR6023D3
VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.
Application
Back Box Type
ANGLED FEED THRU
Catalog Number
VR6023D3
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Style
Style II
Type
UPC
783936089324
Dimensions
7.5 in x 5.15 in x 5.75 in
Height
5.75 in
Hub Size
1"
Length
7.5 in
Width
5.15 in
Amperage Rating
60 A
Frequency Rating
50-400 Hz
Voltage Rating
Number Of Wires
2
EU RoHS Indicator
Contact Manufacturer
Back Box Type
ANGLED FEED THRU
Carton Quantity
1