HUBBELL CANADA
Image of VSI125R509 Versamate Series Receptacle 4P 5W 208V

Versamate Series Receptacle 4P 5W 208V

Brand: Killark

Catalog ID: VSI125R509

VERSAMATE RECPT 4P5W 208V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI125R509

EU RoHS Indicator

Contact Manufacturer

UPC

783936984599

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1