HUBBELL CANADA
Image of VFCA-100 VFCA-100 - 100W V Series Incandescent 1/2" Ceiling Mount for Square or Octagonal Outlet Box

VFCA-100 - 100W V Series Incandescent 1/2" Ceiling Mount for Square or Octagonal Outlet Box

Brand: Killark

Catalog ID: VFCA-100

100W V Series Incandescent 1/2" Ceiling Mount for Square or Octagonal Outlet Box

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VFCA-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936730127

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer