HUBBELL CANADA
Image of VFPS VFPS - V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

VFPS - V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

OR

Brand: Killark

Catalog ID: VFPS

V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Application

Catalog Number

VFPS

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number of Lamps

0

Type

UPC

783936735009

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.27

Height

3 in

Length

1 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0

Logistics

Carton Quantity

10