HUBBELL CANADA
VG1_10090342_IMAGE

VG2, Copper Alloy Vise Connector, #4-#8 Str

Brand: Burndy

Catalog ID: VG2

Cu Alloy Vise Connectors, #4 - #8 Str.

  • Easy to install
  • Will not swivel
  • Single tool installation keeps other hand free to contain conductors
  • Compact profile after installation facilitates taping and alignment with conductors
  • Accommodates a wide range of conductors and minimizes number of connectors required
  • Side installation on conductors eliminates having to separate pieces during installation
  • Copper alloy body design provides combination of strength and corrosion resistance

General

Catalog Number

VG2

Material

Copper

UPC

781810475126

Dimensions

Bolt Size

9/16 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

250

Minimum Pack Quantity

1