HUBBELL CANADA
Image of VGA3625BK VGA3625BK
Discontinued

VGA3625BK

Brand: Hubbell Premise Wiring

Catalog ID: VGA3625BK

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Non-Plenum, 25' Length, Black

Non-Plenum 8 Pin W/3.5 to 8 Pin W/3.5

General

Application

Horizontal Cable W/Male Ends

Catalog Number

VGA3625BK

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620242576

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20