
Brand: Killark
Catalog ID: VGC-1
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
Catalog Number
VGC-1
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number of Lamps
0
Series
Type
UPC
783936750033
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.42
Height
5.5 in
Hub Size
1/2"
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
5