HUBBELL CANADA
Image of OFVFLKT1 Visual Fault Locator, SC/LC

Visual Fault Locator, SC/LC

Brand: Hubbell Premise Wiring

Catalog ID: OFVFLKT1

Tools, Visual Fault Locator, SC/LC.

  • Visual Fault Locator with Dust cap
  • 1.25 mm Ferrule Adapter
  • 2 AA Batteries
  • 2 Rubber End Bumpers
  • Wrist Strap
  • Belt Case

Visible Red Laser

General

Application

Catalog Number

OFVFLKT1

EU RoHS Indicator

Yes

Item Type

Material

Various

Style

Fault Locators

Sub Brand

OPTIChannel

Type

UPC

662620237428

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

5

Pallet Quantity

680