HUBBELL CANADA
Image of VLJDX-3 VLJDX-3 - VJ Series - Aluminum Outlet Box With Lugs - Deep/3-5/8 In - Hub Size 1 In

VLJDX-3 - VJ Series - Aluminum Outlet Box With Lugs - Deep/3-5/8 In - Hub Size 1 In

Brand: Killark

Catalog ID: VLJDX-3

VJ Series - Aluminum Outlet Box With Lugs - Deep/3-5/8 In - Hub Size 1 In

Complies with NEMA 3, 4, and IPX6 (when gasketed). Supports up to 125 pounds.

General

Catalog Number

VLJDX-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Outlet Box

UPC

783936780030

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

1.65

Height

6.5 in

Hub Size

1"

Length

4.5 in

Width

1 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E30107 & E3397

Configuration

Hub Pattern

X

Logistics

Carton Quantity

8