HUBBELL CANADA
Image of VLJSX-1M VLJSX-1M - 1/2" X Type, Iron Shallow Round Outlet Box

VLJSX-1M - 1/2" X Type, Iron Shallow Round Outlet Box

Brand: Killark

Catalog ID: VLJSX-1M

1/2" X Type, Iron Shallow Round Outlet Box

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

General

Catalog Number

VLJSX-1M

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

X

Material

Iron

Type

Outlet Box

UPC

783936077079

Dimensions

Hub Size

1/2"

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E30107 & E3397

Configuration

Hub Pattern

X

Logistics

Carton Quantity

20