
Brand: Killark
Catalog ID: VLJX-1
Complies with NEMA 3, 4, and IPX6 (when gasketed). Supports up to 125 pounds.
Catalog Number
VLJX-1
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Outlet Box
UPC
783936780078
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
1.06
Height
3 in
Hub Size
1/2"
Length
1 in
Width
3 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E30107 & E3397
Hub Pattern
X
Carton Quantity
15