HUBBELL CANADA
Image of VM1P175 VM1P175 - VM1 Series - 175W Pulse Start Metal Halide 480V - Housing

VM1P175 - VM1 Series - 175W Pulse Start Metal Halide 480V - Housing

Brand: Killark

Catalog ID: VM1P175

VM1 Series - 175W Pulse Start Metal Halide 480V - Housing

General

Catalog Number

VM1P175

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Metal Halide Pulse

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

UPC

783936076287

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

170 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2