HUBBELL CANADA
Image of VM1S050 VM1S050 - VM1 Series - 50W High Pressure Sodium Quadri-Volt - Housing

VM1S050 - VM1 Series - 50W High Pressure Sodium Quadri-Volt - Housing

Brand: Killark

Catalog ID: VM1S050

VM1 Series - 50W High Pressure Sodium Quadri-Volt - Housing

General

Catalog Number

VM1S050

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

UPC

783936076300

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

50 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2