HUBBELL CANADA
Image of VM2H075 VM2H075 - VM2 Series - 70W Metal Halide 480V - Housing

VM2H075 - VM2 Series - 70W Metal Halide 480V - Housing

Brand: Killark

Catalog ID: VM2H075

VM2 Series - 70W Metal Halide 480V - Housing

General

Catalog Number

VM2H075

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

UPC

783936076379

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2