HUBBELL CANADA
Image of VM2LC6IE230 VM2LC6IE230 - VM2LC 6000 Lumen Range Standard with 2000 Lumen Battery Backup 120-277VAC 50/60 Hz

VM2LC6IE230 - VM2LC 6000 Lumen Range Standard with 2000 Lumen Battery Backup 120-277VAC 50/60 Hz

Brand: Killark

Catalog ID: VM2LC6IE230

VM2LC 6000 Lumen Range Standard with 2000 Lumen Battery Backup 120-277VAC 50/60 Hz

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Traditional Industrial Appearance, Suitability, and Photometric Performance
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, spin-top refractors and flat lens
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM2L housing is 1.56” shallower than VM4L housings for low ceilings
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT range) approx. 70 CRI
  • Energy Savings – less than 130 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 65°C on select models
  • Instant On – Including after power interruption
  • World Voltage 120 – 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Two LED internal heat sink styles » Bulb VM2LB » Concave VM2LC

The VM2L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with minimal up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

General

Catalog Number

VM2LC6IE230

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

6223

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature Range Celcius

-20°C to +50°C

UPC

783936151717

Electrical Ratings

Lumens Per Watt

156

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Color Temperature

5000 K

Lumen Range

5,001-10,000 lm

Lumens

6223

Operating Temperature Range Celcius

-20°C to +50°C