HUBBELL CANADA
Image of VM3S076NR VM3S076NR - VM3 Series - 70W High Pressure Sodium 120/277/347V with Ex nR

VM3S076NR - VM3 Series - 70W High Pressure Sodium 120/277/347V with Ex nR

Brand: Killark

Catalog ID: VM3S076NR

VM3 Series - 70W High Pressure Sodium 120/277/347V with Ex nR

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types.
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors.
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect.

The VM3 Series is a low bay and high bay HID luminaire. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VM3S076NR

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

UPC

783936009216

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Tri - 120/277/347 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer