HUBBELL CANADA
Image of VM4P205 VM4P205 - VM4 Series - 200W Metal Halide Quadri-Volt Housing

VM4P205 - VM4 Series - 200W Metal Halide Quadri-Volt Housing

Brand: Killark

Catalog ID: VM4P205

3/4 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Catalog Number

VM4P205

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

UPC

783936966625

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

200 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1