
Brand: Killark
Catalog ID: VM5P355
Catalog Number
VM5P355
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
UPC
783936967028
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
350 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
1