
Brand: Killark
Catalog ID: VM5P405
The VM5 Series HID High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VM5P405
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Mogul Base
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Luminaire Only
UPC
783936967059
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
400 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
1