HUBBELL CANADA
Image of VM5S200 VM5S200 - VM5 Series, AL 200W High Wattage High Pressure Sodium Light Fixt (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

VM5S200 - VM5 Series, AL 200W High Wattage High Pressure Sodium Light Fixt (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

Brand: Killark

Catalog ID: VM5S200

VM5 Series - Aluminum 200 Watt High Wattage High Pressure Sodium Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch - Quadri-Volt(120/208/240/277V) At 60Hz

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

The VM5 Series HID High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VM5S200

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Mogul Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

Reflector Type

Specular Aluminum

Type

UPC

783936966809

Dimensions

Dimensions

14.06 in x 14.88 in x 14 in

Gross Weight with Packaging

26

Height

14 in

Length

14.06 in

Width

14.88 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

200 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2