HUBBELL CANADA
VM5S200NR - VM5 Series, AL 200 W High Wattage High Pressure Sodium Light Fixture (w/o Lamp), Optic Thread 7-3/4", Quadri-Volt 120/208/240/277V, 60Hz
Image of VM5S200NR VM5S200NR - VM5 Series, AL 200 W High Wattage High Pressure Sodium Light Fixture (w/o Lamp), Optic Thread 7-3/4", Quadri-Volt 120/208/240/277V, 60Hz
Image of VM5S200NR VM5S200NR - VM5 Series, AL 200 W High Wattage High Pressure Sodium Light Fixture (w/o Lamp), Optic Thread 7-3/4", Quadri-Volt 120/208/240/277V, 60Hz
Discontinued

VM5S200NR - VM5 Series, AL 200 W High Wattage High Pressure Sodium Light Fixture (w/o Lamp), Optic Thread 7-3/4", Quadri-Volt 120/208/240/277V, 60Hz

Brand: Killark

Catalog ID: VM5S200NR

VM5 Series - Aluminum 200 Watt High Wattage High Pressure Sodium Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch - Quadri-Volt(120/208/240/277V) At 60Hz - Restricted Breather

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

General

Catalog Number

VM5S200NR

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM5 Series

UPC

783936967400

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

200 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2