HUBBELL CANADA
VM5S256 - VM5 Series, AL 250 W High Wattage High Pressure Sodium Light Fixture (Lamp Not Included), Optic Thread Size 7-3/4", 120/277/347V, 60Hz
Image of VM5S256 VM5S256 - VM5 Series, AL 250 W High Wattage High Pressure Sodium Light Fixture (Lamp Not Included), Optic Thread Size 7-3/4", 120/277/347V, 60Hz
Image of VM5S256 VM5S256 - VM5 Series, AL 250 W High Wattage High Pressure Sodium Light Fixture (Lamp Not Included), Optic Thread Size 7-3/4", 120/277/347V, 60Hz

VM5S256 - VM5 Series, AL 250 W High Wattage High Pressure Sodium Light Fixture (Lamp Not Included), Optic Thread Size 7-3/4", 120/277/347V, 60Hz

Brand: Killark

Catalog ID: VM5S256

VM5 Series - Aluminum 250 Watt High Wattage High Pressure Sodium Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch - 120/277/347V At 60Hz

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

The VM5 Series HID High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VM5S256

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

Series

VM5 Series

UPC

783936966854

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Tri - 120/277/347 VAC

Wattage

250 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1