Brand: Killark
Catalog ID: VMA2B
VM Series Splice Box
Catalog Number
VMA2B
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
UPC
783936786483
Hub Size
3/4"
Weight
3 lb