HUBBELL CANADA
Image of VMA3B VMA3B - VM Series 1" Pendant Splice Box

VMA3B - VM Series 1" Pendant Splice Box

Brand: Killark

Catalog ID: VMA3B

VM Series 1" Pendant Splice Box

VM Series Splice Box

General

Catalog Number

VMA3B

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

UPC

783936786490

Dimensions

Hub Size

1"

Weight

2.9 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer