Brand: Killark
Catalog ID: VMC2B
VM Series Splice Box
Catalog Number
VMC2B
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Cone Top
UPC
783936786605
Hub Size
3/4"
Weight
5 lb