HUBBELL CANADA
Image of VMD5B VMD5B - VM 1½" 25° Stanchion Mount

VMD5B - VM 1½" 25° Stanchion Mount

Brand: Killark

Catalog ID: VMD5B

VM Series 1½" 25° Stanchion Mount

VM Series Splice Box

General

Catalog Number

VMD5B

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Series

VM Series

UPC

783936781037

Dimensions

Hub Size

1-1/2"

Weight

3.16 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer