HUBBELL CANADA
Image of VMG17 VMG17 - VM 5½" Globe
Clearance

VMG17 - VM 5½" Globe

Brand: Killark

Catalog ID: VMG17

VM Series 5½" Globe

VM Series Optic

General

Catalog Number

VMG17

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

UPC

783936780993

Dimensions

Weight

3.72 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer