HUBBELL CANADA
Image of VMPSD-17 VMPSD-17 - V - Fiberglass Dome Reflector for MB

VMPSD-17 - V - Fiberglass Dome Reflector for MB

Brand: Killark

Catalog ID: VMPSD-17

V Series - Fiberglass Dome Reflector for MB Series

Dome reflector for MB Series.

General

Application

For use with MB Series lighting.

Catalog Number

VMPSD-17

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Fiberglass Reinforced Polyester

Reflector Type

Dome

Type

Fiberglass Dome Reflector

UPC

783936995458

Dimensions

Dimensions

17.5 in x 17.5 in x 6 in

Gross Weight with Packaging

2.19

Height

6 in

Length

17.5 in

Weight

2.19 lb

Width

17.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5