HUBBELL CANADA
Image of 981 Voltage Partition for 260, 260H, 911-15 and 263 Boxes

Voltage Partition for 260, 260H, 911-15 and 263 Boxes

Brand: Raco

Catalog ID: 981

Voltage Partition for 260, 260H, 911-15 and 263 Boxes

  • cULus Listed
  • Intended for use with large capacity boxes
  • Pre-galvanized steel construction insures durability
  • The partitions are scored for easy installation and fit for proper depth needed

General

Accessory Type

Box

Catalog Number

981

EU RoHS Indicator

Yes

Material

981

Size

4-11/16 in

Type

Partition

UPC

050169009819

Dimensions

Dimensions

4.75 in x 4.5 in x 0.06 in

Height

0.06 in

Length

4.75 in

Size

4-11/16 in

Weight

0.15 lb

Width

4.5 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7875