HUBBELL CANADA
Image of VSI125P507 VSI Series Plug 125A 4P5W 480V
Discontinued

VSI Series Plug 125A 4P5W 480V

Brand: Killark

Catalog ID: VSI125P507

VERSAMATE PLUG 125A 4P5W 480V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI125P507

EU RoHS Indicator

Contact Manufacturer

UPC

783936984650

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1