HUBBELL CANADA
Image of VSL1330 VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

Brand: Killark

Catalog ID: VSL1330

VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

  • Integral driver – maintains fixture’s compact profile to fit in existing spaces
  • Ambient suitability -40°C to 55°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The VSL Series is a Vapor Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

General

Application

Catalog Number

VSL1330

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Operating Cycles

10,000 hrs

Optic Type

Luminaire Only

Series

VSL

Type

UPC

783936090788

Dimensions

Dimensions

8.02 in x 4.38 in x 10.11 in

Gross Weight with Packaging

5

Height

10.11 in

Length

8.02 in

Width

4.38 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

100

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC,IIB,IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1300

Operating Cycles

10,000 hrs