

Brand: Burndy
Catalog ID: VV2A4044N
Application
Substation
Catalog Number
VV2A4044N
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Terminals (NON EHV)>Cable to Flat>Multi Conductor
Product Type
Mechanical
Trade Name
VARILUG™
Type
Bolted Lugs & Terminals
UPC
781810163405
UPC 14 Digit GTIN
00781810163405
Dimension - Height inch
1.75 in
Dimension - Height mm
44.5 mm
Dimension - L Length Overall mm
230 mm
Dimension - Length Overall inch
9.06 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
5.56 in
Dimension - Width mm
141 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
500 kcmil-800 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Carton Quantity
1
Pallet Quantity
1