HUBBELL CANADA
Image of VV2A4644N45 VV2A4644N45, Substation - Copper V Type Terminal
Image of VV2A4644N45 VV2A4644N45, Substation - Copper V Type Terminal

VV2A4644N45, Substation - Copper V Type Terminal

Brand: Burndy

Catalog ID: VV2A4644N45

V Style Connectors.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VV2A4644N45

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810450604

UPC 14 Digit GTIN

00781810450604

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - Copper Str Size

1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1000 kcmil-1500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal