HUBBELL CANADA
Image of VV2A46CG1 VV2A46CG1, Substation - Copper V Type Terminal

VV2A46CG1, Substation - Copper V Type Terminal

Brand: Burndy

Catalog ID: VV2A46CG1

V Style Connectors.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VV2A46CG1

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810457801

UPC 14 Digit GTIN

00781810457801

Dimensions

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - Pad Width inch

3.50 in

Dimension - Width inch

6.75 in

Dimension - Width mm

171 mm

Conductor Related

Conductor - Copper Str Size Range

1000 kcmil-1500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1