HUBBELL CANADA
Image of VVA282N VVA282N, Substation - Copper V Type Terminal, 1/0-4/0 AWG Str, 2-Hole

VVA282N, Substation - Copper V Type Terminal, 1/0-4/0 AWG Str, 2-Hole

Brand: Burndy

Catalog ID: VVA282N

Cast Cu Alloy VARILUG, 2 Hole, 4/0-1/0 AWG STR, 230 kV, 6.19 IN L, 1.69 IN W, 0.56 Bolt Hole Dia.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VVA282N

Clamping Element Design

V Bolt

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.06 x 3.50 - 2 holes

Physical Attribute - Pad Orientation

Straight

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005682

UPC 14 Digit GTIN

00781810005682

Dimensions

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Pad Size inch

1.06 x 3.50

Dimension - Pad Width inch

1.06 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.69 in

Dimension - Width mm

43 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Configuration

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.06 x 3.50 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1