HUBBELL CANADA
Image of VVA342N VVA342N, Substation - Copper V Type Terminal, 300-500 kcmil, 2-Hole

VVA342N, Substation - Copper V Type Terminal, 300-500 kcmil, 2-Hole

Brand: Burndy

Catalog ID: VVA342N

CU VARILUG, Cable Range: 300 - 500 kcmil.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VVA342N

Clamping Element Design

V Bolt

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.30 x 3.06 - 2 holes

Physical Attribute - Pad Orientation

Straight

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005712

UPC 14 Digit GTIN

00781810005712

Dimensions

Dimension - D inch

3.06 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-11/32 in

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Pad Size inch

1.30 x 3.06

Dimension - Pad Width inch

1.30 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

2.22 in

Dimension - Width mm

56 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size Range

300 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Configuration

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.30 x 3.06 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1