
Brand: Burndy
Catalog ID: VVA462N
Application
Substation
Catalog Number
VVA462N
Clamping Element Design
V Bolt
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.25 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Trade Name
VARILUG™
Type
Bolted Lugs & Terminals
UPC
781810219478
UPC 14 Digit GTIN
00781810219478
Dimension - B Length inch
2.00 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
4.00 in
Dimension - Height mm
101.6 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
221 mm
Dimension - Length Overall inch
8.69 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
2.25 x 3
Dimension - Pad Width inch
2.25 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size Range
1000 kcmil-1500 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.25 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1
Pallet Quantity
1