
Brand: Burndy
Catalog ID: VVA464NCG2
Application
Substation
Catalog Number
VVA464NCG2
Material
Bronze Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Trade Name
VARILUG™
Type
Bolted Lugs & Terminals
UPC
781810456224
UPC 14 Digit GTIN
00781810456224
Dimension - Height mm
0 mm
Dimension - Pad Width inch
3.50 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size Range
1000 kcmil-1500 kcmil
Conductor Type
CU C Str-Size
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1