
Brand: Burndy
Catalog ID: VVA464NCG4
Application
Substation
Catalog Number
VVA464NCG4
Clamping Element Design
V Bolt
Installation Torque Recommended in-lb
660 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 holes
Physical Attribute - Pad Orientation
90 Degree
Trade Name
VARILUG™
Type
Bolted Lugs & Terminals
UPC
621945149199
UPC 14 Digit GTIN
00621945149199
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.88 in
Dimension - Pad Width inch
3.50 in
Dimension - Width inch
3.23 in
Dimension - Width mm
82 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size Range
1000 kcmil-1500 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
660 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 holes
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1