
Brand: Killark
Catalog ID: VXFC-200 N34
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
Catalog Number
VXFC-200 N34
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Medium Base
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number of Lamps
0
Optic Type
Glass Globe - Clear
Series
V Series
Type
UPC
783936830506
Dimensions
5.75 in x 5.75 in x 5.25 in
Gross Weight with Packaging
1.14
Height
5.25 in
Hub Size
1/2"
Length
5.75 in
Width
5.75 in
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
300 W
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0