
Brand: Killark
Catalog ID: VZRPF12
Polycarbonate 12" spin-top type flat lens for VM4LC Series.
Application
For use with VM4LC Series lighting.
Catalog Number
VZRPF12
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Optic Type
Enclosed Reflector With Polycarbonate Lens
Type
Polycarbonate 12" Spin-Top Type Flat Lens
UPC
783936083353
Dimensions
12 in x 13 in x 5 in
Gross Weight with Packaging
1
Height
5 in
Length
12 in
Width
13 in
EU RoHS Indicator
Contact Manufacturer