HUBBELL CANADA
Image of W5S-BMLK W5S-BMLK Manual Boom Stop with 20" Release Rod, For 50 Lb Capacity

W5S-BMLK Manual Boom Stop with 20" Release Rod, For 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5S-BMLK

Collection name: ToolAssistPRO™

Manual Boom Stop with 20" Release Rod, For 50 Lb Capacity

Many people want the flexibility a swing boom provides but need to limit swing in one or both directions. The boom stop has manually positioned (screw-in) stops that limit swing to 15º, 30º, 45º, or 60º in either direction. Stops are easily installed on 50 lb. capacity swing booms without drilling or welding.

  • Mounts beneath the swing boom pivot bracket
  • The lock rod is spring loaded
  • The lock rod may also be retracted allowing free 90 degree swing in either direction. Only standard wrenches are required for installation

General

Base Type

W5

Catalog Number

W5S-BMLK

Item Type

Load Capacity

50 lbs

Type

Stop Kit

UPC

783246006974

Force Related

Load Capacity

50 lbs

Configuration

Base Type

W5