HUBBELL CANADA
Image of W6S-SK W6S-SK Jib Crane Full Rotation Stops

W6S-SK Jib Crane Full Rotation Stops

OR

Brand: Gleason Reel

Catalog ID: W6S-SK

Collection name: ToolAssistPRO™

Jib Crane Full Rotation Stops

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Catalog Number

W6S-SK

Item Type

Load Capacity

300 lbs

Type

Stop Kit

UPC

783246006691

Dimensions

Weight

5 lb

Force Related

Load Capacity

300 lbs