HUBBELL CANADA
Image of WA1614JS WA1614JS - Discontinued
Discontinued

WA1614JS - Discontinued

Brand: Wiegmann

Catalog ID: WA1614JS

DISCONTINUED - Terminal Strap 16X14

Carbon steel terminal strap.

General

Accessory Type

Terminal Strap

Application

For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.

Catalog Number

WA1614JS

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Smooth

Material

Carbon Steel

Type

Accessory

UPC

786725362530

Dimensions

Weight

0.5 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1